Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

ST’s STSPIN drivers for 3-phase brushless DC (BLDC) motors includes power drivers in a 3-phase bridge configuration and integrated solutions with built-in decoding logic for Hall-effect sensors.

brushless dc motor controllerOur BLDC motor controllers also feature a PWM current controller to autonomously drive a BLDC motor through motion commands coming from the motor or motion control system host – a microcontroller, DSP or FPGA.

In addition to the integration of the power MOSFET and the associated driving circuitry, they include protection and diagnostic features for over-temperature, over-current and under-voltage conditions, resulting in robust and reliable designs.

Available in a wide selection of space-saving, thermally-enhanced packages, STSPIN 3-phase BLDC motor driver ICs provide a ready-to-use and optimized solution for motor and motion control systems in a wide range of voltage and current ratings.

Turnkey motor control modules that provide all the functions required such as speed, position and current loop execution and real-time connectivity to the master, are also available. With their compactness, these modules are ideal for direct installation on a permanent magnet synchronous motor (PMSM).

The STSPIN portfolio comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.

The benefit of our 10 and 15 years longevity program is available for our industrial grade STSPIN motor drivers.

Plug-and-play STSPIN Click boards
Jumpstart your motor control designs

STSPIN32F0: 3-phase BLDC controllers extended to high-voltage applications with 250V and 600V options

ST extends the flexibility of STM32-based motor controllers to high-voltage applications. Four pin-to-pin systems-in-package integrate an STM32 Cortex-M0 MCU and high-voltage 3-phase gate drivers, with embedded smartShutDown™. STSPIN32F0 high-voltage series includes:

250V 3-phase driver with MCU

600V 3-phase driver with MCU

STSPIN32F0251 STSPIN32F0601
STSPIN32F0252 STSPIN32F0602

Extend the Runtime of Your Battery-Powered Applications

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

X-NUCLEO expansion boards and X-CUBE software

X-NUCLEO-IHM06A1

Low voltage stepper motor driver expansion board based on the STSPIN220 for STM32 Nucleo

X-CUBE-SPN6

Low voltage stepper motor driver software expansion for STM32Cube

X-NUCLEO-IHM11M1

Low voltage three-phase brushless DC motor driver expansion board based on STSPIN230 for STM32 Nucleo

X-CUBE-SPN11

Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

X-NUCLEO-IHM12A1

Low voltage dual brush DC motor driver expansion board based on STSPIN240 for STM32 Nucleo

X-CUBE-SPN12

Low voltage dual brush DC motor driver software expansion for STM32Cube

Other Getting Started Resources

STSW-SPINDISC01

STSPIN Discovery boards firmware

STSW-SPIN002

Evaluation software with graphical user interface for STSPIN motor driver ICs

STEVAL-PCC009V2

IBU Motor Control & IPS universal interface