Product overview
Description
GaN-based motion control is the focus of the GaNSPIN platform. Unlike many general-purpose solutions or those tailored for power conversion, the GaNSPIN series is specifically engineered to meet the peculiar demands of motion control systems.
The GANSPIN612 is an advanced power system-in-package integrating two enhancement mode GaN transistors in half-bridge configuration driven by a state-of-the-art high-voltage, high-frequency gate driver.
The integrated power GaNs have RDS(ON) of 270 mΩ and 650 V drain source breakdown voltage, while the high-side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.
The GANSPIN612, being designed for motion control, optimizes the output dV/dt to 10 V/ns typ. for both hard-on and hard-off. This is required in motor control for EMI, motor winding, and ball bearing reliability.
Robustness and reliability are also distinctive factors of the GaNSPIN series. Embedding advanced protections, GaNSPIN devices ensure the best possible system robustness. SmartShutdown overcurrent protection delivers the fastest response possible thanks to embedded logic and dedicated fast comparators.
The GANSPIN series also features linear regulators on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions. The UVLO is fine-tuned for motion control for optimal performances.
The GANSPIN612 is available in a compact 9x9x1 mm QFN package and operates in the industrial temperature range, -40 °C to 125 °C.
The GaNSPIN612 is pin-to-pin with GaNSPIN611 (RDS(ON) of 138 mΩ) to maximize scalability in a platform approach.
-
All features
- Power system-in-package family integrating high-voltage GaN transistors in half-bridge configuration with high-voltage gate driver:
- RDS(ON) = 270 mΩ
- IDS(MAX) = 5.5 A
- Reverse conduction capability and zero reverse recovery loss
- 10 V/ns typ. output dV/dt in both hard-on and hard-off, tailored for motor control
- Externally adjustable turn-on dV/dt
- Linear regulators to regulate high-side and low-side driver supply voltage
- Internal bootstrap diode
- Comparator for overcurrent detection with Smart Shutdown function
- UVLO protection on VCC, VHS and VLS
- Interlocking function, shutdown, standby and fault pins
- 55 ns gate driver leading to overall 150 ns typ. output propagation delay
- 3.3 V to 20 V compatible inputs with hysteresis and pull-down
- Power system-in-package family integrating high-voltage GaN transistors in half-bridge configuration with high-voltage gate driver:
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| GANSPIN612 | Active Product is in volume production. | TFQFPN 9X9X1.05 35L PITCH 0.6MM | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 | |
| GANSPIN612TR | Active Product is in volume production. | TFQFPN 9X9X1.05 35L PITCH 0.6MM | Industrial | Ecopack2 | 10 | 2026-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| GANSPIN612 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| GANSPIN612TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
GANSPIN612 Active
GANSPIN612TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors