L9907
Active
Education Design Win
3 phase gate driver for 6step or FOC controlled Brushless Motors compatible with 48V NET

Download datasheet

Product overview

Description

L9907 is a gate driver unit controlling 6 N-channel FETs for brushless DC motors in automotive applications.

Each pre-driver channel can be controlled independently allowing the implementation of all kinds of electric motor control strategy.

The base gate output current is set via an external resistor, while via SPI it is possible to select among 4 gate output current levels even when the application is running.

L9907 is equipped with 2 current sense amplifiers with configurable mode, gain and offset to guarantee maximum flexibility for phase or ground current sense strategy.

Full diagnostic is available through SPI.

  • All features

    • AEC-Q100 qualified
    • Supply voltage from 4.2 V to 54 V
    • The device can withstand -7 V to 90 V at the FET high-side Driver pins
    • Low standby current consumption
    • Compatible with 3.3 V and 5 V Logic Level
    • All logic pins withstand 35 V
    • Boost regulator for full Rdson down to 6 V battery voltage
    • 3 low-side + 3 high-side independent gate drivers
    • PWM operation up to 20 kHz
    • Adjustable gate driver controlled current up to 600 mA
    • 2 programmable differential current sense amplifiers
    • 8 MHz, 16-bit SPI interface
    • Programmable parameters:
      • Cross conduction dead time
      • External MOSFET gate current level
      • Current sense amplifier mode, offset and gain
      • Input over voltage threshold
      • Short circuit detection
    • Protection and diagnostic
      • Gate to source output voltage limit
      • Gate to source passive switch off
      • FET driver supply UV diagnostic
      • OV, UV diagnostic and protection on VB and VCC
      • External MOSFET overcurrent protection
      • Over-temperature diagnostic and shutdown
    • Applications
      • Electric power steering
      • Electric brake booster
      • Generic brushless DC motor driving

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9907

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9907
Preview
TQFP-EP 64 10x10x1.0 mm Automotive Ecopack2 - -
L9907TR
Active
TQFP-EP 64 10x10x1.0 mm Automotive Ecopack3 - -

L9907

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

Marketing Status

Preview

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9907TR

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Rth (°C/W) (typ) (Junction To Ambient)
min
max
L9907TR

Distributor availability of L9907TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9907

Distributor availability of L9907

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9907TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9907TR

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

L9907 Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9907

Operating Temperature (°C)

Min:

Max:

Rth (°C/W) (typ) (Junction To Ambient):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Battery management systems - a key to e-mobility applications