Overview
Product selector
Tools & Software
Resources
Solutions
eDesignSuite
Get Started

Near Field Communication (NFC) was born as a specialized subset of the 13.56MHz RFID technology in 2002. Initially used for access control and public transport payment cards, the integration into credit / debit cards and smartphones is driving rapid growth not only for payment, but also as an always-on radio link for simple pairing, diagnostic readout, parameter programming and much more.

Being one of the pioneers of RFID and NFC technology, ST offers a comprehensive range of HF RFID/NFC products, covering all NFC application needs, supported by a rich ecosystem. The devices include NFC / RFID tags, Dynamic NFC tags, NFC / RFID readers & NFC controllers, including secure element for secure NFC applications and turnkey solutions.

nfc forum member

ST is proud to be a Sponsor Member of the NFC forum.

NFC: A World of Opportunities

nfc rfid solutions pdf download

Learn about Near-Field Communication (NFC) technology and how ST helps you build the most effective and secure solutions for all your NFC applications.

Download now

Download our NFC/RFID product presentation

nfc rfid product presentation

Download now

Discover our NFC / RFID Product Portfolio

ST25 NFC/RFID Tags

nfc rfid tag

The ST25T product family offers a wide range of RFID NFC tag ICs with memory sizes from 512-bits to 64-Kbit.

View all NFC RFID tags

ST25 Dynamic NFC Tags

nfc rfid dynamic tag

ST's dynamic RFID NFC tags feature up to 64-Kbit of EEPROM memory which can be accessed either through an RF contactless interface operating at 13.56 MHz or a low-power I2C interface.

View all Dynamic NFC tags

ST25 NFC/RFID Readers

nfc rfid reader

The ST25R series of RFID NFC reader ICs covers a wide span of RF power requirements and its combination of unique features makes it suited for a broad range of applications.

View all NFC RFID readers

ST21 NFC Controllers

nfc controller

The ST21NFCD is a single NFC controller designed for integration in mobile devices and NFC compliant products. Supported communication modes include Card Emulation, Reader/Writer and P2P (Peer to Peer).

View all NFC controllers

ST33 / ST54 Secure NFC

nfc secure

The secure microcontroller family is designed to meet advanced security and performance requirements for applications including NFC-SIM, NFC embedded secure element, embedded SIM and machine-to-machine (M2M) for industrial and automotive markets.

View all secure NFC solutions

Recommended for you

eDesignSuite

Antenna Design

mm This option is required.
mm This option is required.
Support & Feedback

Let us help you!