CR14
Obsolete
Design Win
ISO14443-B Reader IC

Download datasheet

Product overview

Description

The CR14 is a contactless coupler that is compliant with the short range ISO14443 type-B standard. It is controlled using the two wire I²C bus.

The CR14 generates a 13.56 MHz signal on an external antenna. Transmitted data are modulated using Amplitude Shift Keying (ASK). Received data are demodulated from the PICC (Proximity integrated Coupling Card) load variation signal, induced on the antenna, using Bit Phase Shift Keying (BPSK) of a 847kHz sub-carrier. The Transmitted ASK wave is 10% modulated. The Data transfer rate between the CR14 and the PICC is 106 Kbit/s in both transmission and reception modes.

The CR14 follows the ISO14443 type-B recommendation for Radio frequency power and signal interface.

The CR14 is specifically designed for short range applications that need disposable and reusable products.

The CR14 includes an automated anti-collision mechanism that allows it to detect and select any ST short range memories that are present at the same time within its range. The anti-collision mechanism is based on the STMicroelectronics probabilistic scanning method.

The CR14 provides a complete analog interface, compliant with the ISO14443 type-B recommendations for Radio-Frequency power and signal interfacing. With it, any ISO14443 type-B PICC products can be powered and have their data transmission controlled via a simple antenna.

  • All features

    • Single 5 V ±500 mV supply voltage
    • Contactless communicationISO14443 type-B protocol13.56MHz carrier frequency using an external oscillator106 Kbit/s data rate36-byte input/output frame registerSupports frame answer with/without SOF/EOFCRC generation and checkAutomated ST anti-collision exchange
    • SO16N package
    • I²C communicationTwo-wire I²C serial interfaceSupports 400 kHz protocol3 chip enable pinsUp to 8 CR14 connected on the same bus

EDA Symbols, Footprints and 3D Models

STMicroelectronics - CR14

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models