ST25R500
Active
Education Design Win
Automotive high performance NFC reader for CCC digital key and car center console

Download datasheet

Product overview

Description

The ST25R500 is an automotive grade high-performance NFC universal device supporting NFC initiator, NFC target, NFC reader, and NFC card emulation modes. Designed for CCC (Car Connectivity Consortium®) digital key applications, the device enables fast product development for car access/start applications in areas like door handle or center console, and enables additional functionality, like pairing or NFC card protection combined with a Qi charger. Being very robust and noise tolerant while at the same time reducing electromagnetic emission, the device works even under harsh conditions, enabling an easier certification.

The device includes an advanced analog front end (AFE) and a highly integrated data framing system for NFC‑A/B (ISO/IEC 14443A/B) reader, including higher bit rates, NFC-F (FeliCa™) reader, NFC-V (ISO/IEC 15693) reader up to 212 kbps, and NFC‑A/NFC‑F card emulation.

It meets the most demanding requirements set by car and phone OEMs, delivering market-leading performance and ensuring a superior user experience.

The device features high RF power with dynamic power output to directly drive antennas at high efficiency, achieving large interaction distances even with small antenna sizes common in door handles. The device includes additional features, making it incomparable for low-power applications. It offers low-power card detection by performing a measurement of the I and Q channel, which represent the real and imaginary part of the antenna signal. It is designed to operate from a wide power supply range (from 2.7 to 5.5 V), ambient temperature range from -40 °C to +125 °C, and a wide peripheral I/O voltage range (from 1.65 to 5.5 V). Due to this combination of high RF output power, low-power modes, wide supply range, and AEC‑Q100 grade 1 qualification, the device is perfectly suited for automotive applications.

  • All features

    • AEC-Q100 qualified
    • Operating modes
      • Reader/writer
      • Card emulation
    • RF communication - reader/writer
      • EMVCo 3.2a analog- and digital-compliant
      • NFC-A/ISO/IEC 14443A up to 848 kbit/s
      • NFC-B/ISO/IEC 14443B up to 848 kbit/s
      • NFC-V/ISO/IEC 15693 up to 212 kbit/s
      • NFC-F/FeliCa™ up to 424 kbit/s
      • Low-level modes to implement MIFARE Classic®-compliant and protocols (Kovio BC, CTS, B')
    • RF communication - card emulation
      • NFC-A/ISO/IEC 14443A 106 kbit/s
      • NFC-F/FeliCa™ 212/424 kbit/s
    • Key characteristics
      • Passive P2P mode
      • NFC Forum universal device
      • CCC digital key reader
      • USI WLC reader device
      • Low-power inductive card detection
      • I/Q demodulator with baseband channel summation
      • Dynamic power output (DPO) controls the field strength to stay within given limits (software feature)
      • Active wave shaping (AWS) reduces both overshoots and undershoots
      • Noise suppression receiver (NSR) allows reception in a noisy environment
      • Serial peripheral interface (SPI) up to 10 Mbit/s
      • Possibility to drive one differential or two independent single-ended antennas
    • Electrical characteristics
      • Wide supply voltage range: 2.7 V to 5.5 V
      • Wide peripheral communication supply range: 1.65 to 5.5 V
      • Wide ambient temperature range: -40 °C to +125 °C
      • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25R500

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25R500-HQWT
Active
VFQFPN 5X5X1 32L WETTABLE FLANKS Automotive Ecopack2 15 2025-05-09T00:00:00.000+02:00

ST25R500-HQWT

Package:

VFQFPN 5X5X1 32L WETTABLE FLANKS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 5X5X1 32L WETTABLE FLANKS

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25R500-HQWT

Distributor availability of ST25R500-HQWT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25R500-HQWT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25R500-HQWT

Operating Temperature (°C)

Min:

Max:

Free Samples:

No

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors