ST25TA-EB
Active
Design Win
NFC Forum Type 4 secure Tag IC for product authentication

Download databrief

Product overview

Key Benefits

Product digitalization

Digitizes any physical product to protect them against counterfeiting while offering new customer experiences.

Enhanced protection

Provides an easy access to blockchain-based protection for optimum brand protection.

Easy to implement & use

Based on NFC technology, simplifies security without compromising product design.

Description

The ST25TA-EB devices are NFC/RFID tag ICs with solid security and privacy features.

The ST25TA-EB devices hold a unique off-chip generated digital signature through TruST25 (a set of software and procedures) used to prove the origin of the chip UID in identification detection.

The ST25TA-EB devices also generate on-chip digital signatures dynamically through Edge TruST25 services to prove the origin of the product in ownership detection and associated data. They also embed programmable and custom certificates for enrollment verification.

The Augmented NDEF feature is an automatic contextual NDEF message service that allows tags to react to dynamic content without user interaction.

The ST25TA-EB devices have a configurable flash memory with 25 years of data retention and work with a 13.56 MHz short range RFID reader or an NFC phone.

The contactless interface is compliant with the ISO/IEC 14443 standard and NFC Forum Type 4 tag specification.

  • All features

    • Includes ST state-of-the-art patented technology
    • Contactless interface
      • Compliant with ISO/IEC 14443 Type A
      • NFC Forum Type 4 tag certified by the NFC Forum
      • Up to 106 kbps data-rate
      • Internal tuning capacitance: 68 pF +/- 4 pF
    • Memory
      • Up to 2048 bits (256 bytes) of user flash memory
      • Support NDEF data structure
      • Data retention: 25 years
      • Minimum endurance: 500 k write cycles
      • Page erase time down to 0.8 ms
      • Chaining capability
      • Augmented NDEF (contextual automatic NDEF message)
      • 4-digit unique tap code
      • 24-bit general purpose counter with antitearing
    • Data protection
      • Permanent lock file protection for read/write access
      • 64-bit password-based file protection for read/write access with diagnosis and mitigation services.
    • Chip identification and protection
      • 7-byte unique identifier (UID)
      • TruST25 digital signature (off-chip ECDSA)
    • Product authentication and digitization
      • Up to 2-slot secure key storage
      • Edge TruST25 digital signature (on-chip ECDSA)
      • Compliant with blockchain-backed evidence of authenticity
    • Security features
      • SESIP certified-ready with physical attacker resistance
      • Active shield and protection against state-of-the-art attacks
      • A unique serial number on each die
    • Privacy
      • Scalable NFC-enabled privacy modes
        • Kill mode and anonymous with untraceable UID (fixed or random ID)
        • Configurable kill mode for permanent deactivation of the tag

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25TA-EB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25TA-EB
Active
SAWN BUMPED WAFER 12'' Industrial N/A - -

ST25TA-EB

Package:

SAWN BUMPED WAFER 12''

Material Declaration**:

Marketing Status

Active

Package

SAWN BUMPED WAFER 12''

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Free Samples
ESample Max Qty
ST25TA-EB

Distributor availability of ST25TA-EB

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TA-EB Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TA-EB

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors