ST25TV02KC
Active
Education Education Design Win
NFC Type 5 / RFID tag IC with EEPROM with 2.5-Kbit, product identification and protection

Download datasheet Order Direct

Product overview

Description

The ST25TV02KC and ST25TV512C devices are NFC/RFID tag ICs with an Augmented NDEF feature, a tamper detection interface, and specific modes to protect customer privacy.

The Augmented NDEF feature is a contextual automatic NDEF message service, allowing the tag to respond dynamic content without an explicit update of the EEPROM by the end-user.

The tamper detection interface is available on ST25TV02KC-T devices only. This interface is not available on ST25TV02KC‑A and ST25TV512C devices.

The ST25TV02KC and ST25TV512C devices hold a digital signature generated by TruST25 (a set of software and procedures) to prove the origin of the chip in cloning detection, embeds a configurable EEPROM with 60-year data retention, and can be operated from a 13.56 MHz long range RFID reader or an NFC phone.

The contactless interface is compliant with the ISO/IEC 15693 standard and NFC Forum Type 5 tag specification.

  • All features

    • Includes ST state-of-the-art patented technology
    • Contactless interface
      • Compliant with ISO/IEC 15693
      • NFC Forum Type 5 tag certified by the NFC Forum
      • Supports all ISO/IEC 15693 modulations, coding, subcarrier modes, and datarates up to 26 Kbit/s
      • Single block reads and writes, multiple block reads
      • Internal tuning capacitance: 23 pF or 99.7 pF
    • Memory
      • Up to 2560 bits (320 bytes) of EEPROM
      • Accessible by blocks of four bytes
      • Write time from RF: typical 5 ms per block
      • Data retention: 60 years at 55°C
      • Minimum endurance: 100k write cycles
      • 3-digit unique tap code
      • Augmented NDEF (contextual automatic NDEF message)
    • Data protection
      • User memory configurable in one or two areas:
        • in single area mode, access protectable by one 64-bit password
        • in flexible dual area mode, access protectable by two 32-bit passwords
      • System configuration: access protected by a 32-bit password
      • Permanent write lock of specific user area blocks
      • Temporary write lock at user area level
      • Permanent write lock of specific system configuration blocks
    • Product identification and protection
      • Password features: cover coding, recovery, failed attempt counter
      • Tamper detection capability with memorization of open/resealed events
      • TruST25 digital signature
    • Privacy
      • Configurable kill mode for permanent deactivation of the tag
      • Silent/Discreet modes for reversible deactivation of the tag
    • Temperature range
      • From - 40 to 85 °C
    • Package
      • 5-pin package, ECOPACK2 (RoHS compliant)
      • Bumped and sawn wafer

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25TV02KC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25TV02KC-AFF3
Active
75UM GOLD BUMPED DICE Industrial N/A 10 2025-01-01T00:00:00.000+01:00
ST25TV02KC-AFF9
Active
75UM GOLD BUMPED DICE Industrial N/A 10 2025-01-01T00:00:00.000+01:00
ST25TV02KC-AFG3
Active
GOLD BUMPED DICE Industrial N/A 10 2025-01-01T00:00:00.000+01:00
ST25TV02KC-AFG9
Active
GOLD BUMPED DICE Industrial N/A 10 2025-01-01T00:00:00.000+01:00
ST25TV02KC-TFG3
Active
GOLD BUMPED DICE Industrial N/A 10 2025-01-01T00:00:00.000+01:00
ST25TV02KC-TFG9
Active
GOLD BUMPED DICE Industrial N/A 10 2025-01-01T00:00:00.000+01:00
ST25TV02KC-TFH3
Active
UFDFPN5 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00
ST25TV02KC-TFH9
Active
UFDFPN5 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

ST25TV02KC-AFF3

Package:

75UM GOLD BUMPED DICE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

75UM GOLD BUMPED DICE

Grade

Industrial

RoHS Compliance Grade

N/A

ST25TV02KC-AFF9

Package:

75UM GOLD BUMPED DICE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

75UM GOLD BUMPED DICE

Grade

Industrial

RoHS Compliance Grade

N/A

ST25TV02KC-AFG3

Package:

GOLD BUMPED DICE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

GOLD BUMPED DICE

Grade

Industrial

RoHS Compliance Grade

N/A

ST25TV02KC-AFG9

Package:

GOLD BUMPED DICE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

GOLD BUMPED DICE

Grade

Industrial

RoHS Compliance Grade

N/A

ST25TV02KC-TFG3

Package:

GOLD BUMPED DICE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

GOLD BUMPED DICE

Grade

Industrial

RoHS Compliance Grade

N/A

ST25TV02KC-TFG9

Package:

GOLD BUMPED DICE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

GOLD BUMPED DICE

Grade

Industrial

RoHS Compliance Grade

N/A

ST25TV02KC-TFH3

Package:

UFDFPN5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST25TV02KC-TFH9

Package:

UFDFPN5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFDFPN5

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25TV02KC-TFG9

Distributor availability of ST25TV02KC-TFG9

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-AFF3

Distributor availability of ST25TV02KC-AFF3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-AFG3

Distributor availability of ST25TV02KC-AFG3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-AFF9

Distributor availability of ST25TV02KC-AFF9

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-AFG9

Distributor availability of ST25TV02KC-AFG9

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-TFG3

Distributor availability of ST25TV02KC-TFG3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-TFH3

Distributor availability of ST25TV02KC-TFH3

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-TFH9

Distributor availability of ST25TV02KC-TFH9

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-TFG9 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-TFG9

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25TV02KC-AFF3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-AFF3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25TV02KC-AFG3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-AFG3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25TV02KC-AFF9 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-AFF9

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25TV02KC-AFG9 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-AFG9

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25TV02KC-TFG3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-TFG3

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Distributor Name

Distributor reported inventory date:

ST25TV02KC-TFH3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-TFH3

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Distributor Name

Distributor reported inventory date:

ST25TV02KC-TFH9 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-TFH9

Operating Temperature (°C)

Min:

Max:

Free Samples:

No

ESample Max Qty:

3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors