5VSTDON03 is a compact ToF sensing solution for edge AI applications that require reliable depth measurement and fast deployment. It targets developers and integrators who work on industrial or smart vision systems and delivers high accuracy, day and night operation, and easy system integration. The solution is driver ready and SDK available, which helps accelerate evaluation and integration with embedded platforms.
Features and benefits
- 0.5 MP distance points for detailed depth capture
- 800 x 640 px ToF depth resolution with 71.8° x 62.3° FoV
- VCSEL emitter at 940 nm for operation in sunlight or in darkness
- USB Type-C® interface for simple connectivity
- 12 V dc / 3 A dc power input for stable operation
- Compact form factor: 67 mm x 41 mm x 16.5 mm
- 1920 x 1080 px RGB camera output over USB
- Edge Engine, software development kit (SDK), and edge AI support for fast integration
| Associated ST Products | VD55H1 |
| Site |