BeeHive304 is a high-performance universal multiprogrammer designed for demanding desktop and automated programming environments. It integrates four independent programming sites based on the advanced BeeProg3 core, featuring FPGA technology, a powerful Arm® processor, and internal solid-state drive (SSD) for ultra-fast programming speeds exceeding 31 Mbyte/s. This system supports a wide range of device types and technologies, including ultralow-voltage integrated circuits (ICs) down to 0.8 V. Its modular design ensures reliability, ease of maintenance, and seamless integration into automated and automated test equipment (ATE) systems, providing excellent value for high-capacity memory programming.
The BeeHive304 addresses the needs of production and engineering teams requiring rapid, concurrent programming of diverse programmable devices. Its scalability up to 64 programming sites and dual PC connectivity via USB and local area network (LAN) make it ideal for high-throughput manufacturing and test workflows. The programmer’s comprehensive device support and frequent software updates ensure compatibility with current and emerging STMicroelectronics products, enhancing programming efficiency within the STMicroelectronics ecosystem.
Features and benefits
- Four independent universal programming sites based on BeeProg3 core
- Ultra-fast programming speed with sustainable throughput over 31 Mbyte/s
- Supports devices with VCC voltages as low as 0.8 V
- Modular hardware design for easy maintenance and continuous operation
- Dual PC connection via USB 2.0 high-speed and 1 Gbit LAN
- Compatible with all Microsoft Windows versions from XP to Windows 11 (32/64-bit)
- Scalable up to 64 programming sites in automated systems
- Extensive device support covering various memory types and microcontrollers
- Built-in electrostatic discharge (ESD) protection and advanced error detection to prevent device damage
- Integration-ready for third-party automated programmers and ATE machines
- Free lifetime software updates and responsive new device support service (AlgOR)
- Three-year warranty with global repair and technical support
| Associated ST Products | SPC5 32-bit automotive MCUs, STM8 8-bit MCUs, STM32 32-bit Arm Cortex MCUs |
| Tool Type | Production Tool,Programming Tool |
| Site |