STA8089FGA
Active
Design Win
Fully Integrated GPS/Galileo/Glonass/Beidou2/QZSS Receiver with embedded RF and in-package Flash

Download datasheet

Product overview

Description

STA8089FGA belongs to Teseo III family products. The device is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).

STA8089FGA is compliant with ST Automotive Grade qualification which includes in addition to AEC-Q100 requirements a set of production flow methodologies targeting zero defect per million.

The device is backward compatible with STA8088FG, this enables fast customer application migration.

The device is offered with a complete GNSS firmware which performs all GNSS operations including tracking, acquisition, navigation and data output with no need of external memories.

STA8089FGAD can run also TESEO-DRAW the STMicroelectronics dead reckoning firmware.

  • All features

    • AEC-Q100 qualified
    • STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
    • ST-DRAW (Dead Reckoning Automotive Way) supported (STA8089FGAD only)
    • Pin to pin compatible with STA8088FG
    • Single die standalone receiver embedding RF Front-End and low noise amplifier
    • -162 dBm indoor sensitivity (tracking mode)
    • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
    • High performance ARM946 MCU (up to 196 MHz)
    • 256 Kbyte embedded SRAM
    • In-package SQI Flash Memory (16 Mbits)
    • Real Time Clock (RTC) circuit
    • 32-bit Watch-dog timer
    • 3 UARTs
    • 1 I2C master interface
    • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
    • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
    • 2 Controller Area Network (CAN)
    • 2 channels ADC (10 bits)
    • Operating condition:
      • Main voltage regulator (VINL): 1.8 V ± 5%
      • Backup voltage (VINB): 1.6 V to 4.3 V
      • Digital voltage (VDD): 1.1 V to 1.32 V
      • RF core voltage (VCC): 1.2 V ± 10%
      • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
    • Package:
      • VFQFPN56 (7 x 7 x 1.0 mm) 0.4 mm pitch
    • Ambient temperature range: -40/+85°C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA8089FGA

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STA8089FGA
Active
VFQFPN 56 7x7x1.0 Automotive Ecopack2 - -
STA8089FGAD
Active
VFQFPN 56 7x7x1.0 Automotive Ecopack2 - -
STA8089FGADTR
Active
VFQFPN 56 7x7x1.0 Automotive Ecopack2 - -
STA8089FGATR
Active
VFQFPN 56 7x7x1.0 Automotive Ecopack2 - -

STA8089FGA

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STA8089FGAD

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STA8089FGADTR

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

STA8089FGATR

Package:

VFQFPN 56 7x7x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 56 7x7x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA8089FGA

Distributor availability of STA8089FGA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGADTR

Distributor availability of STA8089FGADTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGATR

Distributor availability of STA8089FGATR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STA8089FGAD

Distributor availability of STA8089FGAD

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA8089FGA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGA

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGADTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGADTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGATR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STA8089FGAD Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA8089FGAD

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors