DCP3603
Active
Education Design Win
36 V 3 A synchronous step-down converter in SOT23-6L

Download datasheet Order Direct

Product overview

Key Benefits

Compact design

The SOT23-6L package is ideal for space-constrained applications

Low-power mode

Optimized power consumption for high efficiency

Cost-effective solutions

High integration reduces the overall application cost

Description

The DCP3603 is a wide-input voltage, easy-to-use synchronous buck converter capable of driving up to 3 A load current.

The extended input range from 3.3 V to 36 V makes the device suitable for a wide range of industrial applications.

The DCP3603 operates at 500 kHz or 1.0 MHz fixed switching frequency allowing the use of small inductors for an optimized solution size.

Optional switching frequency dithering is implemented to improve EMI performances.

It is based on a peak current mode architecture, including soft-start circuit, overcurrent protection circuit, overtemperature protection and output overvoltage protection, and is packaged in a SOT23-6L package.

  • All features

    • 89% typical efficiency at 1000 mA load (VIN = 24 V, VOUT = 5 V)
    • 93% typical efficiency at 1000 mA load (VIN = 12 V, VOUT = 5 V)
    • 3.3 V to 36 V input operating voltage range
    • Up to 3 A output current capability
    • 85 μA operating quiescent current
    • 500 kHz or 1.0 MHz fixed switching frequency
    • Synchronous rectification
    • Internal compensation network
    • Peak current mode control
    • Two different versions: LCM for high efficiency at light loads and LNM for noise-sensitive applications
    • Output overvoltage protection
    • Thermal shutdown
    • Precision enable
    • Switching frequency dithering
    • Available in SOT23-6L package

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - DCP3603

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
DCP3603ACDMR
Evaluation
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00
DCP3603ACMR
Active
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00
DCP3603ANDMR
Active
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00
DCP3603ANMR
Evaluation
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00
DCP3603BCDMR
Active
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00
DCP3603BCMR
Active
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00
DCP3603BNDMR
Active
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00
DCP3603BNMR
Active
SOT23-6L Industrial Ecopack3 10 2025-11-19T00:00:00.000+01:00

DCP3603ACDMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

DCP3603ACMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

DCP3603ANDMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

DCP3603ANMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

DCP3603BCDMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

DCP3603BCMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

DCP3603BNDMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

DCP3603BNMR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
DCP3603ACMR

Distributor availability of DCP3603ACMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP3603BNDMR

Distributor availability of DCP3603BNDMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP3603ACDMR

Distributor availability of DCP3603ACDMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP3603BCMR

Distributor availability of DCP3603BCMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP3603BNMR

Distributor availability of DCP3603BNMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP3603BCDMR

Distributor availability of DCP3603BCDMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP3603ANMR

Distributor availability of DCP3603ANMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
DCP3603ANDMR

Distributor availability of DCP3603ANDMR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

DCP3603ACMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603ACMR

Distributor Name

Distributor reported inventory date:

DCP3603BNDMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603BNDMR

Distributor Name

Distributor reported inventory date:

DCP3603ACDMR Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603ACDMR

Distributor Name

Distributor reported inventory date:

DCP3603BCMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603BCMR

Distributor Name

Distributor reported inventory date:

DCP3603BNMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603BNMR

Distributor Name

Distributor reported inventory date:

DCP3603BCDMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603BCDMR

Distributor Name

Distributor reported inventory date:

DCP3603ANMR Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603ANMR

Distributor Name

Distributor reported inventory date:

DCP3603ANDMR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

DCP3603ANDMR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors