CATEGORIES

Integrated Smart GaNs

MasterGaN logo with stylized curved lines inside a dark blue circle. The MASTERGAN series presents an advanced power system-in-package solution, seamlessly integrating a gate driver with two enhancement-mode GaN transistors arranged in a half-bridge configuration.

Featuring robust 600 V GaN high electron-mobility transistors (HEMTs), the series leverages the benefits of GaN technology to achieve higher conversion efficiency, smaller form factors, and new levels of power density.

integrated-smart-gans
MasterGaN logo with stylized curved lines inside a dark blue circle.

The MASTERGAN series presents an advanced power system-in-package solution, seamlessly integrating a gate driver with two enhancement-mode GaN transistors arranged in a half-bridge configuration.

Featuring robust 600 V GaN high electron-mobility transistors (HEMTs), the series leverages the benefits of GaN technology to achieve higher conversion efficiency, smaller form factors, and new levels of power density.

integrated-smart-gans

Applications

LED lighting icon
LED lighting

LED displays for signage LED illumination Stage lighting

Power adapter with plug  icon
Smart chargers and adapters

USB Type-C PD Adapters and Quick Chargers

Power supply unit with fan and power socket icon
Industrial Power Supply

Uninterruptable Power Supplies (UPS)

Severs icon
Server & Telecom Power

AC-DC PSU for server and telecom

Discover our product portfolio

VIPerGaN prodyct portfolio MasterGaN7 MasterGaN6

Benefits

Compact

  • Integrated power GaNs
  • Embedded gate driver
  • Optimized Ton delay (MasterGaN-L series)

Robust

  • UVLO protection on Vcc
  • Interlocking function
  • Over temperature protection

Easy Design

  • Smart solution in GQFN 9 x 9 mm2 package
  • Scalable power, pin to pin compatible
  • Dedicated pin for shutdown functionality
  • Accurate internal timing match

Higher efficiency

  • Reduced power losses, reduced power consumption, exceeding the most stringent energy requirements