IPS1050LQ
Active
Education Education Design Win
Single channel low side switch with configurable smart overload protection

Download datasheet Order Direct

Product overview

Key Benefits

Robust 60 V single channel low side switch in compact QFN

25 mΩ typical RDS(on)  low side switch for 60 V factory automation solution.

Configurable smart overload and inrush protection

Adapts current limits up to 25 A to protect loads and wiring in rugged PLC I/O.

Fast demagnetization for inductive loads

Active clamp ensures quick and safe turn‑off of DC‑13 loads, valves, and motors.

Description

The IPS1050LQ is a single low side switch IC, with 65 V absolute maximum rating on the output stage, able to drive capacitive, resistive, or inductive loads with one side connect to supply rail.

The very low RDS-ON (≤ 50 mΩ) and the smart overload protection based on the configuration of the pins IPDX, make the IC suitable for the for applications requiring high inrush current (up to 25 A) and with different configurable steady state operating current.

The level of inrush current can be modified setting high/low the IPDX pins or automatically reduced by the IC itself when the internal timer (regulated by capacitors on IPDX pins) elapses.

After the inrush current phase, the embedded overload protection can limit the steady state output current to ILIM level featuring both the IC and load protections.

The output channel is protected against junction over-temperature by dedicated temperature sensor.

  • All features

    • Smart overload protection with configurable inrush andlimitation levels
    • Fast demagnetization of inductive loads
    • Junction over-temperature protections
    • Over-temperature diagnostic pin
    • Designed to drive DC-13 loads according to EN60947-5-1
    • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
    • Package QFN32L 6x6 mm

EDA Symbols, Footprints and 3D Models

STMicroelectronics - IPS1050LQ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
IPS1050LQ
Active
VFQFN 6X6X0.9 32L 0.53 CREEPAGE Industrial Ecopack3 15 2020-01-01T00:00:00.000+01:00

IPS1050LQ

Package:

VFQFN 6X6X0.9 32L 0.53 CREEPAGE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFN 6X6X0.9 32L 0.53 CREEPAGE

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
IPS1050LQ

Distributor availability of IPS1050LQ

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

IPS1050LQ Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

IPS1050LQ

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors