L6370
Active
Education Design Win
2.5A High Side Driver Intelligent Power Switch

Download datasheet

Product overview

Description

The L6370 is a monolithic intelligent power switch in Multipower-BCD Technology, for driving inductive or resistive loads. An internal clamping diode enables the fast demagnetization of inductive loads. Diagnostic for CPU feedback and extensive use of electrical protections make this device extremely rugged and specially suitable for industrial automation applications.

  • All features

    • 2.5 A output current
    • 9.5 V to 35 V supply voltage range
    • Internal current limiting
    • Thermal shutdown
    • Open ground protection
    • Internal negative voltage clamping to VS- 50 V for fast demagnetization
    • Differential inputs with large common mode range and threshold hysteresis
    • Undervoltage lockout with hysteresis
    • Open load detection
    • Two diagnostic outputs
    • Output status led driver
    • Non dissipative short circuit protection
    • Protection against and surge transient(IEC 61000-4-5)
    • Immunity against burst transient(IEC 61000-4-4)
    • ESD protection (human body model ±2kV)

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6370

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6370D
Active
PowerSO-20 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00
L6370D013TR
Active
PowerSO-20 Industrial Ecopack2 15 2020-01-01T00:00:00.000+01:00

L6370D

Package:

PowerSO-20

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6370D013TR

Package:

PowerSO-20

Material Declaration**:

PDF

Marketing Status

Active

Package

PowerSO-20

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
L6370D013TR

Distributor availability of L6370D013TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6370D

Distributor availability of L6370D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6370D013TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6370D013TR

Operating Temperature (°C) (min):

-25

Distributor Name

Distributor reported inventory date:

L6370D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6370D

Operating Temperature (°C) (min):

-25

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors