Product overview
Description
The L6374 is especially designed to be used as a line driver in industrial control systems based on the 24V signal levels (IEC1131, 24VDC).
-
All features
- Diagnostic for overtemperature, undervoltage and overcurrent
- Overtemperature and undervoltage protections
- High speed operation: up to 300 kHz with 35 V swing
- Four independent line drivers with 100 mA up to 35 V outputs
- Push-pull outputs with three state control and true zero current between Vs and ground
- Input signals between - 7 V and + 35 V, with pre-setting threshold
- Output voltage clamp to Vs and to ground
- Pre-setting delay for overcurrent diagnostic
- Current limiting on each output effective in the full \"ground to Vs\" output voltage range
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L6374FP | Active Product is in volume production. | SO-20 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 | |
| L6374FP013TR | Active Product is in volume production. | SO-20 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (max) | Operating Temperature (°C) (min) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L6374FP | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||
| L6374FP013TR | | | distributors No availability of distributors reported, please contact our sales office |
|
L6374FP Active
L6374FP013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors