L6562
NRND
Design Win
Transition mode

Download datasheet Order Direct

Product overview

Description

The L6562 is a current-mode PFC controller operating in Transition Mode (TM). Pin-to-pin compatible with the predecessor L6561, it offers improved performance.

  • All features

    • 1% (@ Tj = 25 ˚C) INTERNAL REFERENCE VOLTAGE
    • DISABLE FUNCTION
    • DIP-8/SO-8 PACKAGES ECOPACK®
    • -600/+800mA TOTEM POLE GATE DRIVER WITH UVLO PULL-DOWN AND VOLTAGE CLAMP
    • EXTENDED IC SUPPLY VOLTAGE RANGE
    • LOW (≤4 mA) QUIESCENT CURRENT
    • REALISED IN BCD TECHNOLOGY
    • PROPRIETARY MULTIPLIER DESIGN FOR MINIMUM THD OF AC INPUT CURRENT
    • TRANSITION-MODE CONTROL OF PFC PRE-REGULATORS
    • ULTRA-LOW (≤70μA) START-UP CURRENT
    • ON-CHIP FILTER ON CURRENT SENSE
    • VERY PRECISE ADJUSTABLE OUTPUT OVERVOLTAGE PROTECTION

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6562

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L6562D
NRND
SO-8 Industrial Ecopack2 - -
L6562DTR
NRND
SO-8 Industrial Ecopack2 - -

L6562D

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

L6562DTR

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L6562DTR

Distributor availability of L6562DTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L6562D

Distributor availability of L6562D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L6562DTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6562DTR

Distributor Name

Distributor reported inventory date:

L6562D NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6562D

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors