L99BM218
Active
Education Design Win
Industrial 18s battery monitor

Download datasheet Order Direct

Product overview

Description

The L9965A/L99BM218 is an 18-channel battery cell monitoring and balancing IC.

The device belongs to the L9965/L99BM2 chipset family for high-voltage battery management system monitoring and control (automotive/industrial respectively).

  • All features

    • Temperature grade 1: –40°C to +125°C operating temperature range
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
    • Fully synchronizedhigh-accuracymeasurements on cell voltage, busbar and stack voltage with dedicated ADC:
      • Total error including aging and post soldering <1.4 mV at 3.3 V, -40°C to 105°C
      • 16-bit resolution
      • Cell range: -1 V to 5.5 V
      • Integrated digital filtering with programmable cut-off frequency from 3.3 kHz to 4.4 Hz
      • Fully redundant architecture
      • Cell and busbar support on every channel
      • Dedicated busbar channel with a ±1 V range
    • Passive internal cell balancing up to 400mA, supporting time-continuous and PWM modes, with automatic cool down based onexternal NTC sensing. Overcurrent protection during balancing is also available inlow-powermode.
    • IntegratedDC-DCconverter for energy efficiency:
      • Deep sleep: <12 µA
      • Cyclic Wake-up Mode: <20 µA
      • Normal Mode: <3 mA
    • 10 configurable GPIO
    • SPIcontrollerand I2Ccontrollerperipherals for interfacing external EEPROMs and sensors
    • SPItargetfor direct MCU interface
    • Stackable architecture forhigh-voltagebattery packs up to 59 devices
    • Embedded NVM for configurationparameter storageand runtime configuration integrity check
    • Ultra-fast vertical interface peripheral for isolated communication
    • Compatible with L9965C pack monitoring chip with a maxdesynchronizationtime of 7µsat system level

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99BM218

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99BM218-TR
Active
TQFP-EP 64 10x10x1.0 mm Industrial Ecopack2 - -

L99BM218-TR

Package:

TQFP-EP 64 10x10x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

TQFP-EP 64 10x10x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99BM218-TR

Distributor availability of L99BM218-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99BM218-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99BM218-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors