LD1084
Obsolete
Design Win
5 A low-drop positive voltage regulator adjustable

Download datasheet

Product overview

Description

The LD1084 is a low-drop voltage regulator providing up to 5 A of output current. Dropout is guaranteed at a maximum of 1.5 V at the maximum output current, decreasing at lower loads. The LD1084 is pin-to-pin compatible with the older 3-terminal adjustable regulators, but it has better performances in terms of drop and output tolerance.

Unlike PNP regulators, where a part of the output current is wasted as quiescent current, the LD1084 quiescent current flows into the load, so to increase the efficiency. A minimum capacitor of 10 μF is needed for stability.

The device is supplied in TO-220. The on-chip trimming allows the regulator to reach a very tight output voltage tolerance, within ± 1% at 25 °C.

  • All features

    • Typical dropout 1.3 V (at 5 A)
    • Three-terminal adjustable output voltage
    • Guaranteed output current up to 5 A
    • Output tolerance ± 1% at 25 °C and ± 2% in full temperature range
    • Internal power and thermal limit
    • Wide operating temperature range -40 °C to 125 °C
    • Package available: TO-220
    • Pinout compatibility with standard adjustable VREG

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LD1084

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models