MASTERGAN5
Active
Design Win
High power density 600 V half-bridge driver with two enhancement mode GaN power HEMTs

Download datasheet

Product overview

Description

The MASTERGAN5 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN power transistors in half bridge configuration. The integrated power GaNs have 650 V drain-source blocking voltage and RDS(ON) of 450 mΩ, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.

The MASTERGAN5 features UVLO protection on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.

The extended range of the input pins allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.

The MASTERGAN5 operates in the industrial temperature range, -40°C to 125°C.

The device is available in a compact 9x9 mm QFN package.

  • All features

    • 600 V system-in-package integrating half-bridge gate driver and high-voltage GaN power transistors:
      • QFN 9 x 9 x 1 mm package
      • RDS(ON) = 450 mΩ
      • IDS(MAX) = 4 A
    • Reverse current capability
    • Zero reverse recovery loss
    • UVLO protection on low-side and high-side
    • Internal bootstrap diode
    • Interlocking function
    • Dedicated pin for shut down functionality
    • Accurate internal timing match
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Over temperature protection
    • Bill of material reduction
    • Very compact and simplified layout
    • Flexible, easy and fast design.

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MASTERGAN5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MASTERGAN5
Active
VFQFPN 9X9X1.0 31L PITCH 0.6MM Industrial Ecopack2 - -
MASTERGAN5TR
NRND
VFQFPN 9X9X1.0 31L PITCH 0.6MM Industrial Ecopack2 - -

MASTERGAN5

Package:

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

MASTERGAN5TR

Package:

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 9X9X1.0 31L PITCH 0.6MM

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
MASTERGAN5TR

Distributor availability of MASTERGAN5TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
MASTERGAN5

Distributor availability of MASTERGAN5

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MASTERGAN5TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MASTERGAN5TR

Distributor Name

Distributor reported inventory date:

MASTERGAN5 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MASTERGAN5

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors