PM6675S
Obsolete
Design Win
High efficiency step down controller with embedded 2A LDO regulator

Download datasheet

Product overview

Description

The PM6675S device consists of a single high efficiency step-down controller and an independent Low Drop-Out (LDO) linear regulator.

The Constant On-Time (COT) architecture assures fast transient response supporting both electrolytic and ceramic output capacitors. An embedded integrator control loop compensates the DC voltage error due to the output ripple.

A selectable low-consumption mode allows the highest efficiency over a wide range of load conditions. The low-noise mode sets the minimum switching frequency to 33 kHz for audio-sensitive applications.

The LDO linear regulator can sink and source up to 2 Apk. Two fixed current limits (±1 A-±2 A) can be chosen.

An active soft-end is independently performed on both the switching and the linear regulators outputs when disabled.

  • All features

    • Switching section4.5 V to 28 V input voltage range0.6 V, ±1 % voltage referenceSelectable 1.5 V fixed output voltageAdjustable 0.6 V to 3.3 V output voltage1.237 V ±1 % reference voltage availableVery fast load transient response using constant on-time control loopNo RSENSE current sensing using low side MOSFETs' RDS(ON) Negative current limitLatched OVP and UVPSoft-start internally fixed at 3 msSelectable pulse skipping at light loadSelectable No-Audible (33 kHz) pulse skip modeCeramic output capacitors supportedOutput voltage ripple compensationOutput soft-end
    • LDO regulator sectionAdjustable 0.6 V to 3.3 V output voltageSelectable ±1 Apk or ±2 Apk current limitDedicated power-good signalCeramic output capacitors supportedOutput soft-end

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM6675S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models