CATEGORIES

Power drivers

xSPINTM Motor drivers: experience smoothness and precision like never before

Stepper motor control takes a quantum leap thanking to the latest motor drivers from ST.
Featuring motion control with up to 1/128 microsteps resolution and digital motion profiles with acceleration, deceleration, speed or target position easily user-selectable via SPI, ST’s stepper motor drivers provide a level of smoothness of profile precision never experienced before.
System-in-package solutions integrating the high performing control core and discrete MOSFETs enable an unprecedented level of current density up to 10Arms.
The comprehensive and scalable portfolio includes reliable and cost effective solutions with an extensive diagnostics capability, and also fully protected.
Multi-package options address a variety of design challenges such as space and thermal constraints.