Product overview
Description
The SG3525A series of pulse width modulator integrated circuits are designed to offer improved performance and lowered external parts count when used in designing all types of switching power supplies. The on-chip + 5.1 V reference is trimmed to ±1 % and the input common-mode range of the error amplifier includes the reference voltage eliminating external resistors. A sync input to the oscillator allows multiple units to be slaved or a single unit to be synchronized to an external system clock. A single resistor between the CT and the discharge terminals provide a wide range of dead time ad- justment.These devices also feature built-in soft-start circuitry with only an external timing capacitor required. A shutdown terminal controls both the soft-start circuity and the output stages, providing instantaneous turn off through the PWM latch with pulsed shutdown,as well as soft-start recycle with longer shutdown commands. These functions are also controlled by an undervoltage lockout which keeps the outputs off and the soft-start capacitor discharged for sub-normal input voltages. This lockout circuitry includes approximately 500 mV of hysteresis for jitter-free operation. Another feature of these PWM circuits is a latch following the comparator. Once a PWM pulses has been terminated for any reason,the outputs will remain off for the duration of the period. The latch is reset with each clock pulse. The output stages are totem-pole designs capable of sourcing or sinking in excess of 200 mA. The SG3525A output stage features NOR logic, giving a LOW output for an OFF state.
-
All features
- DUAL SOURCE/SINK OUTPUT DRIVERS
- LATCHING PWM TO PREVENT MULTIPLE PULSES
- PULSE-BY-PULSE SHUTDOWN
- INTERNAL SOFT-START
- 8 TO 35 V OPERATION
- 100 Hz TO 500 KHz OSCILLATOR RANGE
- 5.1 V REFERENCE TRIMMED TO ± 1 %
- ADJUSTABLE DEADTIME CONTROL
- INPUT UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
- SEPARATE OSCILLATOR SYNC TERMINAL
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SG2525AN | Active Product is in volume production. | PDIP 16 | Industrial | Ecopack2 | - | - | |
| SG2525AP | Active Product is in volume production. | SO-16 | Industrial | Ecopack2 | - | - | |
| SG2525AP013TR | Active Product is in volume production. | SO-16 | Industrial | Ecopack2 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SG2525AN | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| SG2525AP | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| SG2525AP013TR | | | distributors No availability of distributors reported, please contact our sales office |
SG2525AN Active
SG2525AP Active
SG2525AP013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors