ST763AC
Obsolete
Design Win
3.3V STEP DOWN CURRENT MODE PWM DC-DC CONVERTERS

Download datasheet

Product overview

Description

The ST763A is a step-down switching regulator. It operates from 3.3V to 11V giving a fixed 3.3V output voltage, delivering up to 500mA. The mainly features are typical efficiency of 90%, quiescent current of 0.6mA, and only 0.2µA in shut-down.

The PWM current mode control provides precise output regulation and very good transient response. Output voltage accuracy is guaranteed to be ±5% over line, load and temperature variations. A minimum number of external components is used and the fixed frequency switching allows easy filtering of output ripple and noise.

Other features of this device are cycle-by-cycle current limiting, overcurrent limiting, under voltage lockout and programmable soft-start protection.

A 22µH inductor works in most applications, so no sophisticated design is necessary.

Package available is SO-8.

Typical application are in 5V to 3.3V converters, cellular phones, portable instruments, hand-held computers, and peripherals.

  • All features

    • Typical efficiency: 90%
    • Switch ON/OFF control
    • Available in SO-8 package
    • Output voltage 3.3V
    • Guaranteed output current: 500mA
    • Supply voltage range from 3.3V to 11V
    • Very low quiescent current: 0.6mA on mode 0.2µA OFF MODE
    • Operating temperature range: -40°C to 85°C
    • Typical operation frequency: 200KHz

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST763AC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models