STBC15
NRND
Design Win
Ultra-low current consumption linear battery charger

Download datasheet Order Direct

Product overview

Description

The STBC15 is a linear charger thin film battery with a maximum charging current of 40 mA. The device uses a CC/CV algorithm to charge the battery. Thanks to the ultra-low consumption architecture, the charger is suitable for low-capacity cells such as thin film batteries and can use low energy sources such as energy harvesters. A 5 V input like a standard USB port can be used as a voltage source as well. A specific version (-L) is available to charge Li-Ion cells.

The STBC15 integrates an over-discharge and overcurrent protection circuitry to prevent the battery from being damaged under fault conditions. The floating voltage value can be set to four different values by using dedicated selection inputs. A higher set of floating voltages, suitable for Li-Ion batteries, is available in the -L version of the product. A dedicated pin allows the device to be set in shelf-mode. In this condition, the STBC15 consumes less than 10 nA, thus not discharging the battery before the final device is activated by the end user. The ultra-low power architecture allows the STBC15 to consume less than 250 nA when the input power source is removed and less than 10 nA in over-discharge-mode.

The device is available in a (1.7 × 2.0 mm) 12-lead QFN package, 400 µm pitch, 0.55 mm max. thickness or in Flip-chip 1.1 x 1.4 mm 12 bumps 300 µm pitch.

  • All features

    • Charges thin film battery with CC-CV algorithm
    • L version suitable for Li-Ion batteries
    • Charging current up to 40 mA (selectable by dedicated pins)
    • 250 nA battery leakage current
    • Reverse current protection from battery to supply input
    • Programmable floating voltage with 0.5% accuracy
    • Battery overcurrent protection
    • Battery over-discharge protection switch totally disconnects battery for cell durability
    • Shelf-mode supported, no battery mechanical switch needed
    • Power-Good open-drain output
    • Valid source open drain output
    • Peak mode input to avoid over-discharge false triggering
    • Available packages:
      • QFN12 1.7 x 2.0 mm, thickness 0.55 mm max.
      • Flip-chip12 1.1 x 1.4 mm, 300 µm pitch

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBC15

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STBC15LJTR
NRND
CSP P 0.3 mm Industrial Ecopack2 - -

STBC15LJTR

Package:

CSP P 0.3 mm

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

CSP P 0.3 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STBC15LJTR

Distributor availability of STBC15LJTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBC15LJTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBC15LJTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors