STDRIVE102BP
Active
Education Design Win
Triple half-bridge gate driver with programmable currents and SPI configuration

Download datasheet Order Direct

Product overview

Description

The STDRIVE102BP and the STDRIVE102P are triple half-bridge gate drivers suitable for 3-phase brushless motor driving.

The STDRIVE102BP/P is the optimal solution for battery-supplied motor driver applications such as power tools, vacuum cleaners and small appliances thanks to its very efficient standby mode, which strongly reduces the current consumption when the device is not active.

The gate drivers are designed to drive, with a programmable gate current, six external N-channel power MOSFETs, allowing a superior performance of the power stage and regulating the slew rate of power outputs without the need for external gate resistors. The gate current and the other configurations of the drivers are set through the SPI interface.

An integrated charge pump supplies the three high-side drivers, enabling unlimited on-time of the high-side MOSFETs.

An embedded 12 V LDO linear regulator provides the supply of the three low-side drivers and its output is available on the VCC pin, to also supply external loads.

Another LDO linear regulator provides a 3.3 V on the VDD pin to supply external low-voltage components and the embedded analog front end (AFE), which has a different configuration, depending on the device part number. The STDRIVE102BP integrates three programmable-gain amplifiers (PGAs) and three comparators, while the STDRIVE102P integrates one programmable-gain amplifier and one comparator. In a typical application, the PGAs can be used to amplify the current in each phase of the motor by monitoring the voltage across the shunt resistors on each low-side MOSFET. Concurrently, the comparators can be used to detect dangerous overcurrent conditions.

A full set of embedded protections is present to increase the overall application robustness: undervoltage lockout (UVLO) on each supply (VCC, VDD, and charge pump voltage), thermal shutdown, and the VDS monitoring on both high-side and low-side MOSFETs.

In case a protection is triggered, the nFAULT and FLAG (STDRIVE102PB only) open-drain pins can be configured to signal which specific protection event has been triggered. Both the nFAULT and FLAG pins can be used in combination with the EN pin to implement an automatic rearm after a protection event.

In addition to the main supply pin (VS), the STDRIVE102BP/P has a dedicated pin VM, which should be connected to the motor supply voltage, in correspondence with the drains of the high side N-channel MOSFETs. The VM pin is used for the integrated VDS monitoring as well as a reference voltage for the charge pump. To increase the device’s flexibility, the VS and VM pin can operate at different voltages.

Both STDRIVE102BP and STDRIVE102P provide full configuration and diagnostics through a set of internal registers (accessible via the SPI interface).

  • All features

    • Operating voltage from 6 to 50 V
    • Gate drivers with programmable current capability up to:
      • 1 A source current
      • 2 A sink current
    • High robustness against below-ground and overshoot
    • Charge pump for 100 % duty cycle operation with dedicated undervoltage lockout protection
    • Flexible power management:
      • 12 V LDO linear regulator with dedicated undervoltage lockout protection
      • 3.3 V LDO linear regulator with dedicated undervoltage lockout protection
    • Standby mode for low consumption(lessthan 50nA)
    • Thermal shutdown protection
    • VDS monitoring for safe driving operation of the power MOSFETs
    • Flexible analog front-end:
      • Up to three programmable-gain amplifiers
      • Up to three high-speed comparators
    • Dual control modes:
      • ENx/INx
      • INHx/INLX with interlocking
    • Matched propagation delay for all channels
    • Logic inputs up to 5 V, TTL compatible
    • Configurability and diagnostics through SPI

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDRIVE102BP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDRIVE102BP
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 15 2026-01-01T00:00:00.000+01:00
STDRIVE102BPTR
Active
VFQFPN 48 6x6x0.9 mm Industrial Ecopack2 15 2026-01-01T00:00:00.000+01:00

STDRIVE102BP

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STDRIVE102BPTR

Package:

VFQFPN 48 6x6x0.9 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 48 6x6x0.9 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STDRIVE102BP

Distributor availability of STDRIVE102BP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STDRIVE102BPTR

Distributor availability of STDRIVE102BPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVE102BP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE102BP

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STDRIVE102BPTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVE102BPTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors