STDRIVEG212
Active
Design Win
High voltage and high-speed half-bridge gate driver for GaN power switches

Download datasheet

Product overview

Description

As a part of the STDRIVE product family, the STDRIVEG212 is a 220 V high-speed half-bridge gate driver optimized for 5 V driving enhanced-mode GaN HEMTs.

The high-side driver section is designed to support a voltage rail up to 220 V and can easily be supplied by the integrated bootstrap diode.

High-current capability, short propagation delay with excellent delay matching, and integrated LDOs make the STDRIVEG212 optimized for driving high-speed GaN.

The STDRIVEG212 features supply UVLOs tailored to hard-switching applications, interlocking to avoid cross-conduction conditions and an overcurrent comparator with SmartSD.

The input pins extended range allows for easy interfacing with controllers. A standby pin allows for reducing the power consumption during inactive periods or in burst mode.

The STDRIVEG212 operates in the industrial temperature range, -40 °C to 125 °C.

The device is available in a compact QFN 4x5x1 mm package with 0.5 mm pitch.

  • All features

    • High voltage rail up to 220 V
    • dV/dt transient immunity ±200 V/ns
    • Driver with separated sink and source path for optimal driving:
      • 1.8 A and 1.2 Ω sink
      • 0.8 A and 4.0 Ω source
    • High-side and low-side linear regulators for 5 V gate driving voltage
    • Fast high-side startup time: 5 µs
    • 50 ns propagation delay, 15 ns minimum output pulse
    • High switching frequency (> 1 MHz)
    • Embedded bootstrap diode
    • Full support of GaN hard-switching operation
    • Comparator for overcurrent detection with Smart Shutdown
    • UVLO function on VCC, VHS, and VLS
    • Separated logic inputs and shutdown pin
    • Fault pin for overcurrent, overtemperature and UVLO reporting
    • Stand-by function for low consumption mode
    • Separated PGND for Kelvin source driving and current shunt compatibility
    • 3.3 V to 20 V compatible inputs with hysteresis and pull-down

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STDRIVEG212

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STDRIVEG212Q
Active
QFN-18L Industrial Ecopack3 15 -
STDRIVEG212QTR
Active
QFN-18L Industrial Ecopack3 15 -

STDRIVEG212Q

Package:

QFN-18L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-18L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

STDRIVEG212QTR

Package:

QFN-18L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-18L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STDRIVEG212Q

Distributor availability of STDRIVEG212Q

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STDRIVEG212QTR

Distributor availability of STDRIVEG212QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STDRIVEG212Q Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVEG212Q

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STDRIVEG212QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STDRIVEG212QTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors