Product overview
Description
As a part of the STDRIVE product family, the STDRIVEG612 is a 600 V high-speed half-bridge gate driver optimized for 5 V driving enhanced-mode GaN HEMTs.
The high-side driver section is designed to support a voltage rail up to 600 V and can easily be supplied by the integrated bootstrap diode.
High-current capability, short propagation delay with excellent delay matching, and integrated LDOs, make the STDRIVEG612 optimized for driving high-speed GaN.
The STDRIVEG612 features supply UVLOs tailored to hard-switching applications, interlocking to avoid cross-conduction conditions and an overcurrent comparator with SmartSD.
The input pins extended range allows for easy interfacing with controllers. A standby pin allows for reducing the power consumption during inactive periods or in burst mode.
The STDRIVEG612 operates in the industrial temperature range, -40 °C to 125 °C.
The device is available in a compact QFN 4x5x1 mm package with 0.5 mm pitch.
-
All features
- High voltage rail up to 600 V
- dV/dt transient immunity ±200 V/ns
- Driver with separated sink and source path for optimal driving:
- 1.8 A and 1.2 Ω sink
- 0.8 A and 4.0 Ω source
- High-side and low-side linear regulators for 5 V gate driving voltage
- Fast high-side startup time: 5 µs
- 50 ns propagation delay, 15 ns minimum output pulse
- High switching frequency (> 1 MHz)
- Embedded bootstrap diode
- Full support of GaN hard-switching operation
- Comparator for overcurrent detection with Smart Shutdown
- UVLO function on VCC, VHS, and VLS
- Separated logic inputs and shutdown pin
- Fault pin for overcurrent, overtemperature and UVLO reporting
- Stand-by function for low consumption mode
- Separated PGND for Kelvin source driving and current shunt compatibility
- 3.3 V to 20 V compatible inputs with hysteresis and pull-down
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STDRIVEG612Q | Active Product is in volume production. | QFN-18L | Industrial | Ecopack3 | 15 | - | |
| STDRIVEG612QTR | Active Product is in volume production. | QFN-18L | Industrial | Ecopack3 | 15 | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| STDRIVEG612Q | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| STDRIVEG612QTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
STDRIVEG612Q Active
STDRIVEG612QTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors