STEF12H60M
Active
Design Win
60A electronic fuse for 12V DC rail

Download datasheet Order Direct

Product overview

Description

The STEF12H60M is a 60 A integrated electronic fuse optimized for monitoring the output current and the input voltage, over the 12 V DC power lines.

When connected in series to the main power rail, it is able to detect and react to overcurrent conditions. When an overload condition occurs, the device limits the output current to a safe value defined by the user.

A precise current monitor signal provides continuous information about the load current to the system controller IC.

Similarly, a precise temperature sensor generates a monitor signal that permits the system controller to keep the device power dissipation under control.

Turn-on time is programmable, which helps control the inrush current during start-up operations.

Multiple devices can work in parallel and smoothly share the current during the start-up phase, thanks to a dedicated current balancing feature.

The device also embeds the undervoltage lockout feature, self-diagnostic and absolute thermal protection.

  • All features

    • 60 A continuous current
    • Input voltage range from 5 to 18 V
    • Adjustable current limit
    • Input undervoltage lockout
    • Integrated 0.85 mΩ Power MOSFET
    • Enable/Disable pin
    • Programmable turn-on time
    • Accurate current monitor signal
    • Precise temperature monitor
    • Overcurrent and Fault status flags
    • Internal MOSFET self-diagnostic
    • Parallel operation
    • Thermal protection
    • Fault management: latch-off or auto-retry versions
    • QFN32- 5 x 5 package
    • Temperature range: -40°C to 125°C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STEF12H60M

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STEF12H60MAPUR
Active
VFQFPN 5X5X0.95 32L 3.50X3.35EP Industrial Ecopack2 - -
STEF12H60MPUR
Active
VFQFPN 5X5X0.95 32L 3.50X3.35EP Industrial Ecopack2 - -

STEF12H60MAPUR

Package:

VFQFPN 5X5X0.95 32L 3.50X3.35EP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 5X5X0.95 32L 3.50X3.35EP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STEF12H60MPUR

Package:

VFQFPN 5X5X0.95 32L 3.50X3.35EP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 5X5X0.95 32L 3.50X3.35EP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STEF12H60MPUR

Distributor availability of STEF12H60MPUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STEF12H60MAPUR

Distributor availability of STEF12H60MAPUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEF12H60MPUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEF12H60MPUR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

STEF12H60MAPUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEF12H60MAPUR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors