STEL12H24
Active
Design Win
Electronic Switch for 12V, 5V and 3.3V buses

Download datasheet

Product overview

Description

The STEL12H24 is an integrated controlled inrush and overcurrent protection device optimized for power bus architectures.

When connected to a 12 V, 5 V or 3.3 V power rail, it is able to limit the inrush current, detect input voltage faults and short-circuit conditions and signal these events via a Power Good output.

The low RDSON value of the integrated MOSFET guarantees these conditions and low power dissipation during normal operation.

The device is available in a DFN12 leads 3 x 3 mm.

  • All features

    • Power Input voltage from 0.5 V to 13.5 V
    • Analog input voltage from 3.0 V to 13.5 V
    • 17 A max DC output current
    • Embedded 4.5 mΩ N-channel MOSFET
    • Internal output discharge path
    • Power Good
    • Soft-start controlled with external capacitor
    • Undervoltage lockout
    • Short-circuit protection
    • Thermal protection
    • Operating junction temperature range: -40 °C to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STEL12H24

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STEL12H24PUR
Active
VFQFPN 3X3X0.90 12L PITCH 0.50 C Industrial Ecopack2 - -

STEL12H24PUR

Package:

VFQFPN 3X3X0.90 12L PITCH 0.50 C

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 3X3X0.90 12L PITCH 0.50 C

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STEL12H24PUR

Distributor availability of STEL12H24PUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEL12H24PUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEL12H24PUR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors