STLED325
Obsolete
Design Win
I²C interfaced LED controller with standby and RTC

Download datasheet

Product overview

Description

The STLED325 is a compact LED controller/ driver that interfaces microprocessors to LED displays through serial I2C interface. It drives LEDs connected in common anode configuration and includes keyscanning for an 8 x 2 key matrix which automatically scans and de-bounces a matrix of up to 16 switches.

Furthermore, the STLED325 provides standby power management to the host. It also integrates a low-power, highly-accurate RTC and a remote-control decoder. All functions are programmable using the I2C bus. Low power consumption during standby mode is achieved.

The STLED325 controller/driver is ideal as a single peripheral device to interface the front panel display with a single-chip host IC like CPU.

  • All features

    • LED controller driver with 13 outputs (8 segments/5 digits)
    • Standby power management to host
    • Integrated low-power, accurate RTC
    • Integrated remote control decoding:
      • Philips (RC5, RCMM)
      • Thomson (RCA, R2000)
      • NEC and R-STEP
    • Wake-up using front panel keys, remote control, real time clock (RTC), extra pin (AV or CEC)
    • Battery or super-cap back up mode for real time clock (RTC)
    • Keyscanning (8x2 matrix)
    • Low power consumption in standby mode
    • I2C serial bus interface (SCL, SDA)
    • 16-step dimming circuit to control the display brightness
    • 5.0 V (± 10%) for VCC
    • Built-in thermal protection circuit
    • External crystal with internal oscillator for real time clock (RTC)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STLED325

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models