STNRG599
Active
Education Design Win
Resonant half bridge controller

Download datasheet Order Direct

Product overview

Key Benefits

Easy to use with simple analog settings

The device can be easily optimized for multiple applications with just a few settings.

Very low standby power

Phase‑shift control method that ensures stable burst‑mode thresholds and low standby power.
Very low no load consumption < 75mW

High efficiency at any load condition

Adaptive dead time maximizes converter efficiency across a wide load range.

Description

The STNRG599 is a double-ended controller designed for series-resonant topologies, supporting both LLC and LCC configurations.

The IC provides two complementary outputs that drive the high-side and low-side MOSFET 180° out of phase. The dead time inserted between the turn-off of one switch and the turn-on of the other is automatically adjusted to fit the transition

times of the half-bridge midpoint, ensuring zero voltage switching across the entire operating range.

Output voltage (or current) regulation is obtained by directly controlling the phase shift between the half-bridge voltage and the resonant tank current. This proprietary control method, called phase shift control (PSC), enhances dynamic behavior and input voltage ripple rejection. Additionally, it makes the control loop with small sensitivity to component tolerance in the LLC / LCC resonant tank.

At light load, STNRG599 enters a controlled burst-mode operation, enabling intermittent converter operation. This reduces the average switching frequency and minimize the open-load input power.

STNRG599 is equipped with a full set of protection features: hard-switch prevention and anti-capacitive protection, 1st and 2nd level overcurrent protection, delayed shutdown and restart function based on pin DELAY (for user-programmable delayed shutdown upon overload with automatic restart). On the whole, OCP1, OCP2, and functions based on pin DELAY provide reliable and robust management of conditions such as short-time overcurrent, continuous overload, and severe output short-circuit.

DC brown-out/in protection is not latched. It is implemented at the input pin LINE, with constant hysteresis between brown-out and brown-in thresholds. The function prevents converter operation outside the selected DC input voltage range.

  • All features

    • Phase shift control (PSC) of resonant half-bridge forenhanced dynamic performance and wide input voltage range operation
    • Up to 750 kHz maximum frequency with self-adjusting dead-time
    • Burst mode operation enablesvery lowopen-loadinput power consumption
    • Full protection set:Overcurrent,overpower,DC brown-OUT/IN, hard-switch prevention (HSP) function for anti-capacitive protection and safestartup
    • 600 V rail compatible high-side gate driver with integrated bootstrap diode and high dV/dtimmunity
    • High-voltagestartup
    • X-capacitor discharge (STNRG599A)
    • -300/800 mA high-side and low-side gate drivers with UVLO pull-down
    • SO16N package

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STNRG599

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STNRG599A
Active
SO-16 Industrial Ecopack2 - -
STNRG599ATR
Active
SO-16 Industrial Ecopack2 - -
STNRG599B
Active
SO-16 Industrial Ecopack2 - -
STNRG599BTR
Active
SO-16 Industrial Ecopack2 - -

STNRG599A

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STNRG599ATR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STNRG599B

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STNRG599BTR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-16

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STNRG599ATR

Distributor availability of STNRG599ATR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STNRG599A

Distributor availability of STNRG599A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STNRG599B

Distributor availability of STNRG599B

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STNRG599BTR

Distributor availability of STNRG599BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STNRG599ATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STNRG599ATR

Distributor Name

Distributor reported inventory date:

STNRG599A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STNRG599A

Distributor Name

Distributor reported inventory date:

STNRG599B Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STNRG599B

Distributor Name

Distributor reported inventory date:

STNRG599BTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STNRG599BTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors