STPMIC1L
Active
Education Design Win
Power management IC for MPU: 2 buck converters and 4 LDOs

Download datasheet Order Direct

Product overview

Key Benefits

High integration level

Saves PCB area, reduces complexity

Comprehensive diagnostics

Enables real-time monitoring and fault detection

Safety management

Ensures system reliability and protection

Description

The STPMIC1L is a fully integrated power management IC designed for STM32MP1x MPU series applications requiring low power and high efficiency.

The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.

The STPMIC1L regulators are designed to supply power to the application processor as well as to external system peripherals such as DDR, and flash memories. The STPMIC1L supplies the core chipset (the MPU+ DDR+ 1 flash memory), but not other system devices. This is done via discrete regulators controlled by the STPMIC1L GPOs).

Two buck SMPS are optimized to provide excellent transient response and output voltage precision for a wide range of operating conditions. Advanced PWM phase-shift synchronization technique with integrated PLL reduces noise and EMI.

  • All features

    • Input voltage range from 2.8 V to 5.5 V
    • 2 buck SMPS converters with adaptive constant on-time (COT) topology
    • 2 adjustable general-purpose LDOs
    • 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
    • 1 LDO for USB PHY supply
    • 2 MHz switching frequency buck converters with forced PWM
    • User programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
    • Immediate output alternate settings toggle via dedicated power control pins
    • Programmable output voltages turn ON/OFF sequences
    • I²C and digital I/O control interfaces
    • 2 GPO output controls for external commands
    • VFQFPN 28L (4.0 x 4.0 x 1.0 mm)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPMIC1L

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPMIC1LAPQR
Active
VFQFPN 28L 4X4X1 0,4 PITCH Industrial Ecopack2 10 2025-10-06T00:00:00.000+02:00
STPMIC1LBPQR
Active
VFQFPN 28L 4X4X1 0,4 PITCH Industrial Ecopack2 10 2025-10-06T00:00:00.000+02:00
STPMIC1LDPQR
Active
VFQFPN 28L 4X4X1 0,4 PITCH Industrial Ecopack2 10 2025-10-06T00:00:00.000+02:00

STPMIC1LAPQR

Package:

VFQFPN 28L 4X4X1 0,4 PITCH

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 28L 4X4X1 0,4 PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STPMIC1LBPQR

Package:

VFQFPN 28L 4X4X1 0,4 PITCH

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 28L 4X4X1 0,4 PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STPMIC1LDPQR

Package:

VFQFPN 28L 4X4X1 0,4 PITCH

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 28L 4X4X1 0,4 PITCH

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STPMIC1LAPQR

Distributor availability of STPMIC1LAPQR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STPMIC1LDPQR

Distributor availability of STPMIC1LDPQR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
STPMIC1LBPQR

Distributor availability of STPMIC1LBPQR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPMIC1LAPQR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPMIC1LAPQR

Distributor Name

Distributor reported inventory date:

STPMIC1LDPQR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPMIC1LDPQR

Distributor Name

Distributor reported inventory date:

STPMIC1LBPQR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPMIC1LBPQR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors