Product overview
Description
The STPMIC2L is a fully integrated power management IC designed for the STM32M2x MPU series applications requiring low power and high efficiency.
The device integrates advanced low-power features controlled by a host processor via I²C and I/O interfaces.
The STPMIC2L regulators are designed to supply power to the application processor as well as to the external system peripherals such as DDR, flash memories, and other system devices.
Three buck SMPS are optimized to provide excellent transient response and output voltage precision for a wide range of operating conditions. The converters use an advanced PWM phase shift synchronization technique with integrated PLL and a programmable spread-spectrum frequency modulation to reduce EMI.
-
All features
- Input voltage range from 2.8 V to 5.5 V
- 3 buck SMPS converters with adaptive constant-on-time (COT) topology
- 5 adjustable general-purpose LDOs
- 1 LDO for DDR3L/DDR4 termination (sink-source) or as a general-purpose LDO
- 1 LDO for USB PHY supply
- 2 MHz switching frequency buck converters with forced PWM
- User-programmable non-volatile memory (NVM), enabling scalability to support a wide range of applications
- Immediate output alternate settings toggle by dedicated power control pins
- Programmable output voltages turn ON/OFF sequences
- I²C and digital I/O control interfaces
- 5 GPO output controls for external command
- VFQFPN40L ((5.0 x 5.0x 1.0 mm)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STPMIC2LAPQR | Active Product is in volume production. | VFQFPN 40 5x5x1.0 | Industrial | Ecopack2 | 10 | 2025-10-06T00:00:00.000+02:00 | |
| STPMIC2LBPQR | Active Product is in volume production. | VFQFPN 40 5x5x1.0 | Industrial | Ecopack2 | 10 | 2025-10-06T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STPMIC2LBPQR | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| STPMIC2LAPQR | | | distributors No availability of distributors reported, please contact our sales office |
STPMIC2LBPQR Active
STPMIC2LAPQR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors