STSR30
Obsolete
Design Win
SYNCHRONOUS RECTIFIERS SMART DRIVERS FOR ADAPTOR FLYBACK

Download datasheet

Product overview

Description

STSR30 Smart Driver IC provides a high current outputs to properly drive secondary Power Mosfets used as Synchronous Rectifier in low output voltage, high efficiency Flyback Converters. From a synchronizing clock input, withdrawn on the secondary side of the isolation transformer, the IC generates a driving signal with set dead times with respect to the primary side PWM signal.

The IC operation prevents secondary side shoot-through conditions at turn-on of the primary switch providing anticipation in turn-off the output. This smart function is implemented by a fast cycle-after-cycle logic control mechanism, based on a high frequency oscillator synchronized by the clock signal. This anticipation is externally set through external component. A special Inhibit function, detecting the voltage across the Synchronous FET, allows to shut-off the drive output during discontinuous mode condition. A Disable pin allows turning off the device during no-load condition reducing overall current consumption.

  • All features

    • POSSIBILITY TO OPERATE IN DISCONTINUOUS MODE
    • SUPPLY VOLTAGE RANGE: 4V TO 5.5V
    • OPERATING FREQUENCY: 20 TO 500 KHz
    • TYPICAL PEAK OUTPUT CURRENT: (SOURCE-SINK: 1.5A)
    • AUTOMATIC TURN OFF FOR DUTY-CYCLE LESS THAN 14%
    • INHIBIT BLANKING TIME: 700 ns

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSR30

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models