TSM1014
Active
Design Win
Low Consumption Voltage and Current Controller for Battery Chargers and Adaptors

Download datasheet Order Direct

Product overview

Description

The TSM1014 is a highly integrated solution for SMPS applications requiring CV (constant voltage) and CC (constant current) mode.

The TSM1014 device integrates one voltage reference and two operational amplifiers.

The voltage reference combined with one operational amplifier makes it an ideal voltage controller. The other operational amplifier, combined with few external resistors and the voltage reference, can be used as a current limiter.

  • All features

    • Constant voltage and constant current control
    • Low consumption
    • Low voltage operation
    • Low external component count
    • Current sink output stage
    • Easy compensation
    • High ac mains voltage rejection
    • 2 kV ESD protection (HBM)
    • Voltage reference
      • Fixed output voltage reference 1.25 V
      • 0.5% and 1% voltage precision

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSM1014

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSM1014AID
NRND
SO-8 Industrial Ecopack1 (*) - -
TSM1014AIDT
Active
SO-8 Industrial Ecopack2 (**) - -
TSM1014ID
Active
SO-8 Industrial Ecopack1 (*) - -
TSM1014IDT
Active
SO-8 Industrial Ecopack2 (**) - -

TSM1014AID

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

TSM1014AIDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

TSM1014ID

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack1 (*)

TSM1014IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Reference Voltage (V) (nom)
min
max
TSM1014IDT

Distributor availability of TSM1014IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSM1014AIDT

Distributor availability of TSM1014AIDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSM1014ID

Distributor availability of TSM1014ID

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSM1014AID

Distributor availability of TSM1014AID

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSM1014IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSM1014IDT

Operating Temperature (°C)

Min:

Max:

Reference Voltage (V) (nom):

1.25

Distributor Name

Distributor reported inventory date:

TSM1014AIDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSM1014AIDT

Operating Temperature (°C)

Min:

Max:

Reference Voltage (V) (nom):

1.25

Distributor Name

Distributor reported inventory date:

TSM1014ID Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSM1014ID

Operating Temperature (°C)

Min:

Max:

Reference Voltage (V) (nom):

1.25

Distributor Name

Distributor reported inventory date:

TSM1014AID NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSM1014AID

Operating Temperature (°C)

Min:

Max:

Reference Voltage (V) (nom):

1.25

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors