Product overview
Description
The UC284xB family of control ICs provides the necessary features to implement off-line or DC to DC fixed frequency current mode control schemes with a minimal external parts count. Internally implemented circuits include a trimmed oscillator for precise DUTY CYCLE CONTROL under voltage lockout featuring start-up current less than 0.5mA, a precision reference trimmed for accuracy at the error amp input, logic to insure latched operation, a PWM comparator which also provides current limit control, and a totem pole output stage designed to source or sink high peak current. The output stage, suitable for driving N-Channel MOSFETs, is low in the off-state.
Differences between members of this family are the under-voltage lockout thresholds and maximum duty cycle ranges. The UC2842B and UC2844B have UVLO thresholds of 16V (on) and 10V (off), ideally suited off-line applications The corresponding thresholds for the UC2843B and UC2845B are 8.5V and 7.9V. The UC2842B and UC2843B can operate to duty cycles approaching 100%. A range of the zero to < 50 % is obtained by the UC2844B and UC2845B by the addition of an internal toggle flip flop which blanks the output off every other clock cycle.
-
All features
- LOW START-UP AND OPERATING CURRENT
- UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
- INTERNALLY TRIMMED REFERENCE WITH UNDERVOLTAGE LOCKOUT
- CURRENT LIMITING
- TRIMMED OSCILLATOR FOR PRECISE FREQUENCY CONTROL
- CURRENT MODE OPERATION TO 500kHz
- OSCILLATOR FREQUENCY GUARANTEED AT 250kHz
- LATCHING PWM FOR CYCLE-BY-CYCLE
- HIGH CURRENT TOTEM POLE OUTPUT
- AUTOMATIC FEED FORWARD COMPENSATION
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| UC2842BD1 | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| UC2842BD1013TR | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| UC2842BN | Active Product is in volume production. | DIP-8 | Industrial | Ecopack2 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UC2842BN | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| UC2842BD1 | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| UC2842BD1013TR | | | distributors No availability of distributors reported, please contact our sales office |
UC2842BN Active
UC2842BD1 Active
UC2842BD1013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors