Product overview
Key Benefits
Energy saving
With low stand-by power < 10 mW in no-load condition
Versatile design
Functions effectively in both isolated and non-isolated configurations
Highly integrated
800 V avalanche-rugged power MOSFET with PWM current-mode control in SSOP10 package
Description
The VIPER11B is a high voltage converter smartly integrating an 800 V avalanche-rugged power MOSFET with PWM current mode control. The power MOSFET with 800 V breakdown voltage allows the extended input voltage range to be applied, as well as the size of the DRAIN snubber circuit to be reduced. This IC meets the most stringent energy-saving standards as it has very low consumption and operates in pulse frequency modulation under light load. The design of flyback, buck and buck boost converters is supported. The integrated HV startup, sense-FET, error amplifier and oscillator with jitter allow a complete application to be designed with the minimum number of components.
-
All features
- 800 V avalanche-rugged power MOSFET allowing ultra wide VAC input range to be covered
- Embedded HV startup and sense-FET
- Current mode PWM controller
- Drain current limit protection:
- 370 mA (VIPER113B)
- 480 mA (VIPER114B)
- Wide supply voltage range: 4.5 V to 30 V
- Minimized system input power consumption:
- Less than 10 mW @ 230 VAC in no-load condition
- Less than 400 mW @ 230 VAC with 250 mW load
- Jittered switching frequency reduces the EMI filter cost:
-
- 60 kHz ± 7% (type L)
- Embedded E/A with 1.2 V reference
- Protections with automatic restart: overload/short-circuit (OLP), line or output OVP, VCC clamp
- Pulse-skip protection to prevent flux-runaway
- Embedded thermal shutdown
- Built-in soft-start for improved system reliability
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VIPER113BLS | Active Product is in volume production. | SSOP 10 | Industrial | Ecopack2 | - | - | |
| VIPER113BLSTR | Active Product is in volume production. | SSOP 10 | Industrial | Ecopack2 | - | - | |
| VIPER114BLS | Active Product is in volume production. | SSOP 10 | Industrial | Ecopack2 | - | - | |
| VIPER114BLSTR | Active Product is in volume production. | SSOP 10 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Transistor Breakdown Voltage (V) (min) | Drain Current (A) (nom) | RDS(on) (Ω) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VIPER113BLSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER114BLS | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER113BLS | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER114BLSTR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
VIPER113BLSTR Active
VIPER114BLS Active
VIPER113BLS Active
VIPER114BLSTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors