Product overview
Description
The VIPER12A combines a dedicated current mode PWM controller with a high voltage power MOSFET on the same silicon chip.
Typical applications cover off line power supplies for battery charger adapters, standby power supplies for TV or monitors, auxiliary supplies for motor control, etc.
The internal control circuit offers the following benefits: Large input voltage range on the VDD pin accommodates changes in auxiliary supply voltage (This feature is well adapted to battery charger adapter configurations), automatic burst mode in low load condition and overvoltage protection in HICCUP mode.
-
All features
- Fixed 60 kHz switching frequency
- 9 V to 38 V wide range VDDvoltage
- Current mode control
- Auxiliary undervoltage lockout with hysteresis
- High voltage start-up current source
- Overtemperature, overcurrent and overvoltage protection with auto-restart
- Typical power capability
- European (195 - 265 Vac) 8 W for SO-8, 13 W for DIP-8
- European (85 - 265 Vac) 5 W for SO-8, 8 W for DIP-8
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VIPER12ADIP-E | Active Product is in volume production. | DIP-8 | Industrial | Ecopack1 | - | - | |
| VIPER12AS-E | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - | |
| VIPER12ASTR-E | Active Product is in volume production. | SO-8 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Transistor Breakdown Voltage (V) (min) | Drain Current (A) (nom) | RDS(on) (Ω) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VIPER12ADIP-E | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER12ASTR-E | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| ||||||||||
| VIPER12AS-E | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
VIPER12ADIP-E Active
VIPER12ASTR-E Active
VIPER12AS-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors