VIPER22A-E
Active
Design Win
Fixed frequency off line converter

Download datasheet

Product overview

Description

The VIPer22A-E combines a dedicated current mode PWM controller with a high voltage power MOSFET on the same silicon chip.

Typical applications cover off line power supplies for battery charger adapters, standby power supplies for TV or monitors, auxiliary supplies for motor control, etc. The internal control circuit offers the following benefits:

Large input voltage range on the VDDpin accommodates changes in auxiliary supply voltage. This feature is well adapted to battery charger adapter configurations.

Automatic burst mode in low load condition.

Overvoltage protection in HICCUP mode.

  • All features

    • Fixed 60 kHz switching frequency
    • 9 V to 38 V wide range VDDvoltage
    • Current mode control
    • Auxiliary undervoltage lockout with hysteresis
    • High voltage start-up current source
    • Overtemperature, overcurrent and overvoltage protection with auto-restart

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VIPER22A-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VIPER22ASTR-E
Active
SO-8 Industrial Ecopack2 - -

VIPER22ASTR-E

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Transistor Breakdown Voltage (V) (min)
Drain Current (A) (nom)
RDS(on) (Ω) (max)
min
max
VIPER22ASTR-E

Distributor availability of VIPER22ASTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VIPER22ASTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VIPER22ASTR-E

Operating Temperature (°C)

Min:

Max:

Transistor Breakdown Voltage (V) (min):

730

Drain Current (A) (nom):

0.7

RDS(on) (Ω) (max):

17

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors