Product overview
Description
These epitaxial planar transistors are mounted in the SOT-32 plastic package. They are designed for audio amplifiers and drivers utilizing complementary or quasi-complementary circuits.
The NPN types are the BD135 and BD139, and the complementary PNP types are the BD136 and BD140.
-
All features
- Products are pre-selected in DC current gain
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| BD135 | Active Product is in volume production. | SOT-32 | Industrial | Ecopack1 | 10 | 2024-06-10T00:00:00.000+02:00 | |
| BD135-16 | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SOT-32 | Industrial | Ecopack1 | 10 | 2024-06-10T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||
| BD135-16 | 4 distributors | NRND | SOT-32 | Tube | INDIA | EAR99 | NEC | -65 | 150 | | |||
| BD135 | 5 distributors | Active | SOT-32 | Tube | INDIA | EAR99 | NEC | - | - | |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors