Product overview
Description
This very high voltage N-channel Power MOSFET is designed using MDmesh K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.
-
All features
- AEC-Q101 qualified
- Very low FoM (figure of merit)
- Ultra-low gate charge
- 100% avalanche tested
- Zener-protected
- H2PAK-2 high creepage package suitable for very high voltage application
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 26 Jan 2026 | 26 Jan 2026 |
Application Notes (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 12 Mar 2014 | 12 Mar 2014 | ||||
| 1.0 | 31 Jul 2009 | 31 Jul 2009 | ||||
| 1.0 | 03 Aug 2006 | 03 Aug 2006 | ||||
| 1.0 | 06 Jun 2014 | 06 Jun 2014 |
Technical Notes & Articles (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 01 Apr 2025 | 01 Apr 2025 | ||||
| 1.0 | 13 Dec 2013 | 13 Dec 2013 | ||||
| 2.0 | 22 May 2019 | 22 May 2019 | ||||
| 2.0 | 23 Nov 2023 | 23 Nov 2023 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 26 Nov 2013 | 26 Nov 2013 |
Flyers (5 of 6)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 24 Nov 2020 | 24 Nov 2020 | ||||
| 1.0 | 13 Apr 2023 | 13 Apr 2023 | ||||
| 1.0 | 15 Sep 2021 | 15 Sep 2021 | ||||
| 1.0 | 08 Jan 2021 | 08 Jan 2021 | ||||
| 1.0 | 06 Oct 2020 | 06 Oct 2020 | ||||
| 1.0 | 08 May 2020 | 08 May 2020 |
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 13 Feb 2026 | 13 Feb 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| ST2H8N120K5AG | Active Product is in volume production. | H2PAK-2 HC | Automotive | Ecopack1 | 10 | 2026-02-12T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ST2H8N120K5AG | | | distributors No availability of distributors reported, please contact our sales office |
ST2H8N120K5AG Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors