STF13NM60ND
Obsolete
Design Win
N-channel 600 V, 325 mOhm typ., 11 A FDmesh II Power MOSFET in a TO-220FP package

Download datasheet

Product overview

Description

This FDmesh II Power MOSFET with fast-recovery body diode is produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, this device features low on-resistance and superior switching performance. It is ideal for bridge topologies and ZVS phase-shift converters.

  • All features

    • Fast-recovery body diode
    • Low gate charge and input capacitance
    • Low on-resistance RDS(on)
    • 100% avalanche tested
    • High dv/dt ruggedness

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STF13NM60ND

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models