STH4N150-2AG
Active
Education Design Win
Automotive-grade N-channel 1500 V, 6 Ohm typ., 2.6 A PowerMESH Power MOSFET in an H2PAK-2 package

Download datasheet Order Direct

Product overview

Description

Very-high-voltage N-channel Power MOSFET developed by using the PowerMESH technology. This device is designed to ensure a high level of voltage and robustness for the automotive market.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STH4N150-2AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STH4N150-2AG
Active
H2PAK-2 Automotive Ecopack2 10 2026-05-14T00:00:00.000+02:00

STH4N150-2AG

Package:

H2PAK-2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-2

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STH4N150-2AG

Distributor availability of STH4N150-2AG

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STH4N150-2AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STH4N150-2AG

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors