STL20DNF06LAG
Obsolete
Design Win
Automotive-grade dual N-channel 60 V, 27 mOhm typ., 20 A STripFET II Power MOSFET in a PowerFLAT 5x6 DI package

Download datasheet

Product overview

Description

This Power MOSFET series realized with STMicroelectronics unique STripFET™ process is specifically designed to minimize input capacitance and gate charge. It is therefore ideal as a primary switch in advanced high-efficiency isolated DC-DC converters for Telecom and Computer applications. It is also suitable for any application with low gate charge drive requirements.

  • All features

    • Designed for Automotive applications and AEC-Q101 qualified
    • PowerFLAT™ 5x6 double island with wettable flanks
    • Logic level VGS(th)
    • Maximum junction temperature: TJ = 175 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL20DNF06LAG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models