STL70N2LLH5
Obsolete
Design Win
N-channel 30 V, 0.0059 Ohm, 18 A PowerFLAT(TM) (5x6) STripFET(TM) V Power MOSFET

Download datasheet

Product overview

Description

This device is an N-channel Power MOSFET developed using STMicroelectronics’ STripFET™V technology. The device has been optimized to achieve very low on-state resistance, contributing to an FOM that is among the best in its class.

  • All features

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • Very low switching gate charge
    • High avalanche ruggedness
    • Low gate drive power losses

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL70N2LLH5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models