STL9P2UH7
Obsolete
Design Win
P-channel 20 V, 0.0195 Ohm typ., 9 A STripFET H7 Power MOSFET in a PowerFLAT 3.3x3.3 package

Download datasheet

Product overview

Description

This P-channel Power MOSFET utilizes the STripFET H7 technology with a trench gate structure combined with extremely low on-resistance. The device also offers ultra-low capacitances for higher switching frequency operations.

  • All features

    • Very low on-resistance
    • Very low capacitance and gate charge
    • High avalanche ruggedness

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL9P2UH7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models