ST’s IGBTs are based on advanced proprietary trench field-stop (TFS) technology and feature the world's best trade-off between static and dynamic characteristics, while a maximum junction temperature (Tj max.) of 175 ˚C increases device reliability and lifetime. The bare die IGBTs are available in different trade-offs, with a maximum voltage of 1700V and a collector current up to 200A, for a wide range of applications like motor control, servo drives, welding, solar and traction inverters.Different packing options are offered such as wafers on sticky foil or sealed die in tape & reel.For automotive products, the availability of KGD (known good die) testing equipment ensures a high degree of reliability and quality thanks to extensive testing and inspection.
ST’s KGD testing includes:
- Die traceability (wafer lot, wafer number, die positioning inside wafer and datalog)
- Top-side and back-side 100% visual inspection
- 100% coverage of datasheet in terms of testing
Moreover, ST is also available to create new IGBT die form products upon request.
Our wide STPOWER product portfolio combined with state-of-the art packaging and protections for high reliability and safety helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

Featured Videos
Recommended for you
- STG80H65FBD7 650 V, 80 A trench gate field-stop HB series high-speed IGBT die in D7 packing
- STG30M65F2D7 Trench gate field-stop 650 V, 30 A low-loss M series IGBT die in D7 packing
- STG10M65F2D7 Trench gate field-stop, 650 V, 10 A, low-loss M series IGBT die in D7 packing
- STG15M65F2D7 Trench gate field-stop 650 V, 15 A low-loss M series IGBT die in D7 packing
- STG200M65F2D8AG Automotive-grade 650 V, 200 A trench gate field-stop M series low-loss IGBT die in D8 packing
- STG20M65F2D7 650 V, 20 A trench gate field-stop M series low loss IGBT in D7 packing
- STG50M65F2D7 650 V, 50 A trench gate field-stop M series low-loss IGBT die in D7 packing
- STG50M170F3D7 Trench gate field-stop 1700 V, 50 A low loss M series IGBT die in D7 packing
- STG25M120F3D7 1200 V, 25 A trench gate field-stop M series low-loss IGBT die in D7 packing
- STG40M120F3D7 Trench gate field-stop 1200 V, 40 A low loss M series IGBT die in D7 packing
- STG15M120F3D7 1200 V, 15 A trench gate field-stop M series low-loss IGBT die in D7 packing
- STG75M120F3D7 1200 V, 75 A trench gate field-stop M series low-loss IGBT die in D7 packing
- STG25H120F2D7 1200 V, 25 A trench gate field-stop H series IGBT die in D7 packing
- STG50M120F3D7 Trench gate field-stop 1200 V, 50 A low-loss M series IGBT die in D7 packing
- STG8M120F3D7 1200 V, 8 A trench gate field-stop M series low-loss IGBT die in D7 packing
- STG15M120F3D8 1200 V, 15 A trench gate field-stop M series low-loss IGBT die in D8 packing