STS8C6H3LL
Obsolete
Design Win
N-channel 30 V, 0.019 Ohm typ., 8 A, P-channel 30 V, 0.024 Ohm typ., 6 A STripFET(TM) Power MOSFET in a SO-8 package

Download datasheet

Product overview

Description

This device is a complementary pair transistor. The P-channel Power MOSFET is developed using STripFET™VI DeepGATE™ and the N-channel using the STripFET™ V technology. The resulting device exhibits low on-state resistance and an FOM among the lowest in its voltage class.

  • All features

    • STripFET™V N-channel Power MOSFET
    • STripFET™VI DeepGATE™ P-channel Power MOSFET
    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power losses

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STS8C6H3LL

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models