Product overview
Description
The MASTERGAN2 is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in asymmetrical half‑bridge configuration.
The integrated power GaNs have 650 V drain‑source blocking voltage and RDS(ON) of 150 mΩ and 225 mΩ for Low side and High side respectively, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.
The MASTERGAN2 features UVLO protection on both the lower and upper driving sections, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.
The input pins extended range allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.
The MASTERGAN2 operates in the industrial temperature range, -40°C to 125°C.
The device is available in a compact 9x9 mm QFN package.
-
All features
- 600 V system-in-package integrating half-bridge gate driver and high-voltage power GaN transistors in asymmetrical configuration:
- QFN 9 x 9 x 1 mm package
- RDS(ON) = 150 mΩ (LS) + 225 mΩ (HS)
- IDS(MAX) = 10 A (LS) + 6.5 A (HS)
- Reverse current capability
- Zero reverse recovery loss
- UVLO protection on low-side and high-side
- Internal bootstrap diode
- Interlocking function
- Dedicated pin for shutdown functionality
- Accurate internal timing match
- 3.3 V to 15 V compatible inputs with hysteresis and pull-down
- Overtemperature protection
- Bill of material reduction
- Very compact and simplified layout
- Flexible, easy and fast design.
- 600 V system-in-package integrating half-bridge gate driver and high-voltage power GaN transistors in asymmetrical configuration:
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| MASTERGAN2 | Active Product is in volume production. | VFQFPN 9X9X1.0 31L PITCH 0.6MM | Industrial | Ecopack2 | - | - | |
| MASTERGAN2TR | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | VFQFPN 9X9X1.0 31L PITCH 0.6MM | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| MASTERGAN2TR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| MASTERGAN2 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
MASTERGAN2TR NRND
MASTERGAN2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors